HART Multiplexer Solutions
Pepperl+Fuchs' HART Multiplexer solution for Schneider Electric is based on two different platforms, the K-System using KFD2-HMM-16 (Master) and KFD0-HMS-16 (Slave) and the H-System using the HiDMux2700 (Master).
The K-System HART Multiplexer can be flexibly mounted on DIN rail, and can ideally be combined with our non-intrinsically safe termination boards.
The HiDMux2700 HART Multiplexer can be mounted onto a variety of customized HART Termination Boards.
Schneider Electric has also most recently confirmed that the qualification tests of the Multiplexer DTM’s from Pepperl+Fuchs have been completed successfully in connection with Control Software 7.3 and embedded Field Device Expert 4.3.
16-channel HART (Master) field device input (revision 5 to 7) allows connection of up to 15 KFD0-HMS-16 slave units. Certified for installations of up to SIL3 acc. to IEC 61508.
16-channel HART (Slave) field device input (revision 5 to 7) used in connection with HART Multiplexer Master KFD2-HMM-16. Certified for installations up to SIL3 acc. to IEC 61508.
The Pepperl+Fuchs H-System HART Multiplexer Master (HiDMux2700) follows the form factor of the H-System and can ideally be combined with our HART Communication Board and Non-IS Termination Boards.
HART Termination Boards (customized for Triconex)
Pepperl+Fuchs offers a customized HART Multiplexer termination board solution for Triconex, using the K- and H-System HART Multiplexers.
- Triconex 3700A and 3721 replacement FTA
- 2- or 3-wire or self-powered transmitters
- Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels)
- Short-circuit protected
- Plug-n-play wiring capabilities
- Triconex 3701 replacement FTA
- 2- or 3-wire or self powered transmitters
- Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels)
- Short-circuit protected
- Plug-n-play wiring capabilities
- Triconex 3704E and 3720 replacement FTA
- 2- or 3-wire or self-powered transmitters
- Outputs: 1 x 32 channels, 0 V ... 5 V differential, DC coupled
- Short-circuit protected
- Plug-n-play wiring capabilities
- Triconex 3805E replacement FTA
- 32 channels of I/O
- Outputs: 4 x 8 channels, 4 mA ... 20 mA current loop, DC coupled
- Short-circuit protected
- HART analog output filters
- HART Termination Board (ETP) for Tricon v10 AI module
- For 16-channel AI cards 3700, 3700A, 3701, 3703E and 3721
- 16-channel, Galvanic isolation of HART signal
- 24 V DC supply voltage
- Field side: screw terminals, green
- Control side: ELCO socket, 56-pin



+49 621 776-0